How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 7.25 |
| I: | 6.1 in | AG: | 8.5 |
| AE2: | 0.63 | V: | 2.75 in |
| BF: | 0.53 | AF: | 0.38 |
| LL: | 4.25 in | P: | 3.69 in |
| G: | 3.26 | AK: | 8.5 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | AA: | 14 |
| T: | 1.625 | AB: | 6.38 |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Series Code: | OE | Assembly: | YF-1 |
| Model Code: | 42YF | Bore Code: | 26 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 7.59 | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

