How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AK: | 8.5 |
| G: | 3.26 | LL: | 4.25 in |
| I: | 6.1 in | BD: | 9 |
| AA: | 14 | D: | 4.5 |
| AG: | 8.5 | AE2: | 0.63 |
| T: | 1.625 | P: | 3.69 in |
| V: | 2.75 in | H: | 0.53 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| BF: | 0.53 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Model Code: | 42YF | Gear Type: | Worm |
| Ratio: | 20:1 | Motor Frame Size: | 210TC |
| Series Code: | OE | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.59 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Bore Code: | 26 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

