How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | V: | 2.75 in |
| AA: | 14 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | BF: | 0.53 |
| BD: | 9 | G: | 3.26 |
| LQ1: | 7.21 in | D: | 4.5 |
| AB: | 6.38 | I: | 6.1 in |
| H: | 0.53 in | AF: | 0.38 |
| AK: | 8.5 | AJ: | 7.25 |
| AE2: | 0.63 | LL: | 4.25 in |
| BE1: | 0.5 in | AG: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 7.59 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.625 in | Model Code: | 42YF |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Bore Code: | 26 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

