How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AE2: | 0.63 |
| BF: | 0.53 | AA: | 14 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | BD: | 9 |
| H: | 0.53 in | G: | 3.26 |
| AF: | 0.38 | D: | 4.5 |
| V: | 2.75 in | AB: | 6.38 |
| AK: | 8.5 | AG: | 8.5 |
| T: | 1.625 | LQ1: | 7.21 in |
| P: | 3.69 in | BE1: | 0.5 in |
Technical Specifications
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 6.24 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Bore Code: | 26 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

