How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.63 |
| V: | 2.75 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| T: | 1.625 | AA: | 14 |
| BF: | 0.53 | AK: | 8.5 |
| H: | 0.53 in | AJ: | 7.25 |
| D: | 4.5 | BD: | 9 |
| LL: | 4.25 in | AB: | 6.38 |
| G: | 3.26 | I: | 6.1 in |
| P: | 3.69 in | AF: | 0.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 6.24 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Bore Code: | 26 |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

