How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 4.5 |
| AK: | 8.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| AE2: | 0.63 | P: | 3.69 in |
| BF: | 0.53 | AF: | 0.38 |
| AG: | 8.5 | AB: | 6.38 |
| BE1: | 0.5 in | T: | 1.625 |
| AA: | 14 | G: | 3.26 |
| I: | 6.1 in | AJ: | 7.25 |
| LL: | 4.25 in | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Output RPM: | 70 | Input HP @ 1750 RPM: | 6.24 |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

