How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 4.25 in |
| T: | 1.625 | AE2: | 0.63 |
| G: | 3.26 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| BE1: | 0.5 in | AK: | 8.5 |
| BD: | 9 | D: | 4.5 |
| AJ: | 7.25 | AG: | 8.5 |
| V: | 2.75 in | AF: | 0.38 |
| AA: | 14 | I: | 6.1 in |
| P: | 3.69 in | LQ1: | 7.21 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Model Code: | 42YF | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.23 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 1.625 in | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Bore Code: | 26 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

