How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AG: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | P: | 3.69 in |
| D: | 4.5 | AE2: | 0.63 |
| AF: | 0.38 | AA: | 14 |
| I: | 6.1 in | V: | 2.75 in |
| LL: | 4.25 in | AB: | 6.38 |
| T: | 1.625 | BD: | 9 |
Technical Specifications
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 26 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Series Code: | OE | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

