How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BE1: | 0.5 in |
| LQ1: | 7.21 in | T: | 1.625 |
| I: | 6.1 in | BF: | 0.53 |
| P: | 3.69 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| V: | 2.75 in | AE2: | 0.63 |
| LL: | 4.25 in | G: | 3.26 |
| H: | 0.53 in | BD: | 9 |
| AK: | 8.5 | AG: | 8.5 |
| AA: | 14 | D: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 4.25 |
| Output RPM: | 43.8 | Bore Code: | 26 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.2 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 1 |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

