How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 3.69 in |
| BF: | 0.53 | AB: | 6.38 |
| AF: | 0.38 | BD: | 9 |
| BE1: | 0.5 in | I: | 6.1 in |
| T: | 1.625 | AE2: | 0.63 |
| V: | 2.75 in | G: | 3.26 |
| D: | 4.5 | LL: | 4.25 in |
| H: | 0.53 in | AA: | 14 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AJ: | 7.25 | LQ1: | 7.21 in |
Technical Specifications
| Ratio Range: | 5:1 | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 15.5 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Assembly: | YF-1 | Output RPM: | 339 |
| Output Diameter (in): | 1.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

