How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.26 |
| D: | 4.5 | BF: | 0.53 |
| AG: | 8.5 | AB: | 6.38 |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| T: | 1.625 | AA: | 14 |
| V: | 2.75 in | AF: | 0.38 |
| AE2: | 0.63 | AJ: | 7.25 |
| P: | 3.69 in | AK: | 8.5 |
| LL: | 4.25 in | BE1: | 0.5 in |
| I: | 6.1 in | BD: | 9 |
Technical Specifications
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 15.5 | Ratio Range: | 5:1 |
| Output RPM: | 339 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Product Type: | Right Angle | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.625 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

