How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| LQ1: | 7.21 in | G: | 3.26 |
| P: | 3.69 in | BE1: | 0.5 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | H: | 0.53 in |
| V: | 2.75 in | AK: | 8.5 |
| AB: | 6.38 | I: | 6.1 in |
| AA: | 14 | AF: | 0.38 |
| D: | 4.5 | LL: | 4.25 in |
| T: | 1.625 | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 15.5 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.625 in | Series Code: | OE |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Output RPM: | 339 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 42YF | Input Bore (C Face): | 1.375 |
| Bore Code: | 26 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

