How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AE2: | 0.63 | G: | 3.26 |
| AJ: | 7.25 | AB: | 6.38 |
| AG: | 8.5 | AA: | 14 |
| AK: | 8.5 | AF: | 0.38 |
| BE1: | 0.5 in | P: | 3.69 in |
| BD: | 9 | T: | 1.625 |
| LL: | 4.25 in | BF: | 0.53 |
| LQ1: | 7.21 in | D: | 4.5 |
| H: | 0.53 in | I: | 6.1 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 3.39 |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Bore Code: | 26 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output RPM: | 35 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | YF-1 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

