How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AA: | 14 | AG: | 8.5 |
| V: | 2.75 in | T: | 1.625 |
| BE1: | 0.5 in | AF: | 0.38 |
| H: | 0.53 in | AJ: | 7.25 |
| LQ1: | 7.21 in | AE2: | 0.63 |
| D: | 4.5 | AK: | 8.5 |
| BD: | 9 | AB: | 6.38 |
| LL: | 4.25 in | P: | 3.69 in |
| BF: | 0.53 | I: | 6.1 in |
Technical Specifications
| Model Code: | 42YF | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Output RPM: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Output Diameter (in): | 1.625 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 3.39 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

