How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AF: | 0.38 | AE2: | 0.63 |
| LL: | 4.25 in | AB: | 6.38 |
| I: | 6.1 in | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| T: | 1.625 | P: | 3.69 in |
| BD: | 9 | AG: | 8.5 |
| H: | 0.53 in | G: | 3.26 |
| D: | 4.5 | LQ1: | 7.21 in |
Technical Specifications
| Product Type: | Right Angle | Assembly: | YF-1 |
| Service Factor: | 1 | Bore Code: | 26 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.39 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.625 in | Input Bore (C Face): | 1.375 |
| Output RPM: | 35 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

