How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AB: | 6.38 |
| AF: | 0.38 | BE1: | 0.5 in |
| AJ: | 7.25 | H: | 0.53 in |
| I: | 6.1 in | D: | 4.5 |
| BF: | 0.53 | AA: | 14 |
| T: | 1.625 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| P: | 3.69 in | AE2: | 0.63 |
| BD: | 9 | LQ1: | 7.21 in |
| AG: | 8.5 | V: | 2.75 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.7 |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 26 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Model Code: | 42YF | Input Keyway (C Face): | 5/16 X 5/32 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

