How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | T: | 1.625 |
| D: | 4.5 | AG: | 8.5 |
| V: | 2.75 in | AA: | 14 |
| I: | 6.1 in | BE1: | 0.5 in |
| LL: | 4.25 in | BD: | 9 |
| H: | 0.53 in | LQ1: | 7.21 in |
| AK: | 8.5 | P: | 3.69 in |
| AJ: | 7.25 | AF: | 0.38 |
| AE2: | 0.63 | BF: | 0.53 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 1 | Bore Code: | 26 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 14.1 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Output Diameter (in): | 1.625 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Service Factor: | 1 | Series Code: | OE |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

