How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 3.69 in |
| BD: | 9 | V: | 2.75 in |
| BF: | 0.53 | AA: | 14 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AK: | 8.5 | T: | 1.625 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| I: | 6.1 in | AF: | 0.38 |
| G: | 3.26 | LL: | 4.25 in |
| AG: | 8.5 | LQ1: | 7.21 in |
| D: | 4.5 | AE2: | 0.63 |
Technical Specifications
| Service Factor: | 1 | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Ratio: | 7.5:1 | Motor Frame Size: | 210TC |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Bore Code: | 26 | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output RPM: | 233 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 14.1 |
| Assembly: | YF-1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

