How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| AG: | 8.5 | AB: | 6.38 |
| BD: | 9 | AA: | 14 |
| BF: | 0.53 | T: | 1.625 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AK: | 8.5 | LL: | 4.25 in |
| G: | 3.26 | AJ: | 7.25 |
| V: | 2.75 in | D: | 4.5 |
| I: | 6.1 in | BE1: | 0.5 in |
| LQ1: | 7.77 in | P: | 3.69 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 12.9 |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.625 in | Output RPM: | 175 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| Bore Code: | 26 | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Ratio: | 10:1 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

