How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AA: | 14 |
| T: | 1.625 | P: | 3.69 in |
| BD: | 9 | G: | 3.26 |
| D: | 4.5 | BF: | 0.53 |
| H: | 0.53 in | AG: | 8.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AJ: | 7.25 |
| BE1: | 0.5 in | LQ1: | 7.77 in |
| AE2: | 0.63 | AB: | 6.38 |
| V: | 2.75 in | AK: | 8.5 |
Technical Specifications
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 100:1 to 250:1 |
| Series Code: | OE | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 1.625 in | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 1.2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

