How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AG: | 8.5 |
| AE2: | 0.63 | D: | 4.5 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | V: | 2.75 in |
| H: | 0.53 in | AF: | 0.38 |
| AA: | 14 | AK: | 8.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BF: | 0.53 | BD: | 9 |
| I: | 6.1 in | G: | 3.26 |
| T: | 1.625 | LQ1: | 7.77 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Bore Code: | 26 | Series Code: | OE |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 9.3 | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

