How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AJ: | 7.25 |
| H: | 0.53 in | D: | 4.5 |
| AE2: | 0.63 | BE1: | 0.5 in |
| V: | 2.75 in | BF: | 0.53 |
| LQ1: | 7.77 in | AA: | 14 |
| G: | 3.26 | T: | 1.625 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| BD: | 9 | AF: | 0.38 |
| I: | 6.1 in | AK: | 8.5 |
| AG: | 8.5 | P: | 3.69 in |
Technical Specifications
| Assembly: | YF-1 | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 9.3 | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Bore Code: | 26 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Series Code: | OE | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.625 |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

