How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | T: | 1.625 |
| AJ: | 7.25 | BD: | 9 |
| LL: | 4.25 in | G: | 3.26 |
| LQ1: | 7.77 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AF: | 0.38 | AB: | 6.38 |
| AE2: | 0.63 | H: | 0.53 in |
| D: | 4.5 | I: | 6.1 in |
| AG: | 8.5 | P: | 3.69 in |
| BE1: | 0.5 in | AA: | 14 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Input Bore (C Face): | 1.625 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 9.3 | Series Code: | OE |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

