How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AA: | 14 |
| BF: | 0.53 | T: | 1.625 |
| AG: | 8.5 | I: | 6.1 in |
| AF: | 0.38 | D: | 4.5 |
| AE2: | 0.63 | P: | 3.69 in |
| LQ1: | 7.77 in | Center Distance (in): | 4.25 in |
| BD: | 9 | H: | 0.53 in |
| V: | 2.75 in | AK: | 8.5 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AB: | 6.38 | LL: | 4.25 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 7.59 | Series Code: | OE |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Input Bore (C Face): | 1.625 | Bore Code: | 26 |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

