How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AF: | 0.38 |
| LQ1: | 7.77 in | BF: | 0.53 |
| BD: | 9 | AK: | 8.5 |
| AA: | 14 | T: | 1.625 |
| P: | 3.69 in | LL: | 4.25 in |
| AE2: | 0.63 | V: | 2.75 in |
| G: | 3.26 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| BE1: | 0.5 in | AG: | 8.5 |
| AJ: | 7.25 | AB: | 6.38 |
Technical Specifications
| Bore Code: | 26 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.24 | Output Diameter (in): | 1.625 in |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Gear Type: | Worm |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Model Code: | 42YF |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 70 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

