How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 6.1 in |
| AJ: | 7.25 | V: | 2.75 in |
| T: | 1.625 | P: | 3.69 in |
| LL: | 4.25 in | AE2: | 0.63 |
| BD: | 9 | G: | 3.26 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | BE1: | 0.5 in |
| AA: | 14 | AF: | 0.38 |
| D: | 4.5 | BF: | 0.53 |
| LQ1: | 7.77 in | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Bore Code: | 26 |
| Model Code: | 42YF | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Ratio: | 25:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Output Diameter (in): | 1.625 in | Motor Frame Size: | 250TC |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 6.24 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

