How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BE1: | 0.5 in |
| BD: | 9 | H: | 0.53 in |
| LQ1: | 7.77 in | AG: | 8.5 |
| D: | 4.5 | AA: | 14 |
| AK: | 8.5 | P: | 3.69 in |
| LL: | 4.25 in | I: | 6.1 in |
| T: | 1.625 | Center Distance (in): | 4.25 in |
| G: | 3.26 | AJ: | 7.25 |
| V: | 2.75 in | BF: | 0.53 |
| AB: | 6.38 | AF: | 0.38 |
Technical Specifications
| Series Code: | OE | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 5.23 |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Service Factor: | 1 | Bore Code: | 26 |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

