How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 8.5 |
| G: | 3.26 | LL: | 4.25 in |
| AJ: | 7.25 | I: | 6.1 in |
| V: | 2.75 in | D: | 4.5 |
| T: | 1.625 | BE1: | 0.5 in |
| AE2: | 0.63 | LQ1: | 7.77 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| BD: | 9 | P: | 3.69 in |
| AB: | 6.38 | AA: | 14 |
| AF: | 0.38 | BF: | 0.53 |
Technical Specifications
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Input Bore (C Face): | 1.625 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 5.23 | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 26 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

