How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | LL: | 4.25 in |
| AE2: | 0.63 | AJ: | 7.25 |
| AB: | 6.38 | H: | 0.53 in |
| AF: | 0.38 | BF: | 0.53 |
| D: | 4.5 | T: | 1.625 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| LQ1: | 7.77 in | AA: | 14 |
| AG: | 8.5 | G: | 3.26 |
| I: | 6.1 in | BD: | 9 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 26 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.625 |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 4.2 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.625 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

