How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | H: | 0.53 in |
| G: | 3.26 | AG: | 8.5 |
| BF: | 0.53 | LL: | 4.25 in |
| D: | 4.5 | AA: | 14 |
| AB: | 6.38 | AE2: | 0.63 |
| AJ: | 7.25 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | T: | 1.625 |
| BE1: | 0.5 in | I: | 6.1 in |
| V: | 2.75 in | BD: | 9 |
| LQ1: | 7.77 in | AK: | 8.5 |
Technical Specifications
| Model Code: | 42YF | Input HP @ 1750 RPM: | 4.2 |
| Assembly: | YF-1 | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Ratio Range: | 40:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

