How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | LQ1: | 7.77 in |
| AF: | 0.38 | BF: | 0.53 |
| D: | 4.5 | AA: | 14 |
| AJ: | 7.25 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AB: | 6.38 | H: | 0.53 in |
| I: | 6.1 in | BD: | 9 |
| T: | 1.625 | G: | 3.26 |
| V: | 2.75 in | BE1: | 0.5 in |
| AE2: | 0.63 | LL: | 4.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 15.5 | Input Bore (C Face): | 1.625 |
| Ratio: | 5:1 | Output Diameter (in): | 1.625 in |
| Output RPM: | 339 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Series Code: | OE |
| Model Code: | 42YF | Input Keyway (C Face): | 3/8 X 3/16 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

