How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | H: | 0.53 in |
| BE1: | 0.5 in | AB: | 6.38 |
| BD: | 9 | AJ: | 7.25 |
| AF: | 0.38 | V: | 2.75 in |
| AE2: | 0.63 | T: | 1.625 |
| I: | 6.1 in | D: | 4.5 |
| G: | 3.26 | AG: | 8.5 |
| LQ1: | 7.77 in | AK: | 8.5 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | BF: | 0.53 |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Bore Code: | 26 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 250TC |
| Input Bore (C Face): | 1.625 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.39 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Output Diameter (in): | 1.625 in | Housing Material: | Cast Iron |
| Output RPM: | 35 | Product Type: | Right Angle |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

