How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AG: | 8.5 |
| LL: | 4.25 in | LQ1: | 7.77 in |
| V: | 2.75 in | BE1: | 0.5 in |
| P: | 3.69 in | BF: | 0.53 |
| I: | 6.1 in | AJ: | 7.25 |
| AA: | 14 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AF: | 0.38 | AK: | 8.5 |
| G: | 3.26 | AE2: | 0.63 |
| D: | 4.5 | H: | 0.53 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Bore Code: | 26 |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 2.7 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 X 3/16 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

