How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | D: | 4.5 |
| V: | 2.75 in | H: | 0.53 in |
| G: | 3.26 | AF: | 0.38 |
| LQ1: | 7.77 in | AK: | 8.5 |
| I: | 6.1 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| BE1: | 0.5 in | AG: | 8.5 |
| BD: | 9 | AB: | 6.38 |
| T: | 1.625 | LL: | 4.25 in |
| BF: | 0.53 | AA: | 14 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Bore Code: | 26 | Center Distance (in): | 4.25 |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 14.1 | Ratio: | 7.5:1 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/8 X 3/16 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

