How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AJ: | 7.25 |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AA: | 14 | H: | 0.53 in |
| AK: | 8.5 | LQ1: | 7.77 in |
| BD: | 9 | I: | 6.1 in |
| LL: | 4.25 in | T: | 1.625 |
| AE2: | 0.63 | G: | 3.26 |
| AF: | 0.38 | V: | 2.75 in |
| BE1: | 0.5 in | BF: | 0.53 |
| P: | 3.69 in | D: | 4.5 |
Technical Specifications
| Output RPM: | 233 | Bore Code: | 26 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.625 | Series Code: | OE |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Output Diameter (in): | 1.625 in |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

