How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 3.26 |
| BD: | 9 | AF: | 0.38 |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 6.1 in | V: | 2.75 in |
| H: | 0.53 in | AB: | 6.38 |
| T: | 1.625 | AE2: | 0.63 |
| P: | 3.69 in | BF: | 0.53 |
| AA: | 14 | LQ1: | 7.77 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| LL: | 4.25 in | D: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Series Code: | OE |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 1.625 in |
| Input HP @ 1750 RPM: | 1.79 | Motor Frame Size: | 250TC |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 26 | Model Code: | 42YF |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

