How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | BD: | 9 |
| G: | 3.26 | LL: | 4.25 in |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AA: | 14 |
| AE2: | 0.63 | T: | 1.625 |
| H: | 0.53 in | AF: | 0.38 |
| AG: | 8.5 | BF: | 0.53 |
| D: | 4.5 | AB: | 6.38 |
| LQ1: | 7.77 in | I: | 6.1 in |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 26 |
| Model Code: | 42YF | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 1.79 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

