How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | BF: | 0.41 |
| AK: | 4.5 | AA: | 14 |
| AG: | 8.5 | H: | 0.53 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AJ: | 5.88 |
| LL: | 4.25 in | AE2: | 0.63 |
| BD: | 5.88 | P: | 3.69 in |
| AB: | 6.38 | BE: | 0.38 in |
| G: | 3.26 | D: | 4.5 |
| T: | 1.625 | I: | 6.1 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 12.9 | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Bore Code: | 26 | Output RPM: | 175 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

