How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AJ: | 5.88 |
| H: | 0.53 in | BF: | 0.41 |
| P: | 3.69 in | AF: | 0.38 |
| LQ: | 6.45 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AK: | 4.5 | T: | 1.625 |
| AA: | 14 | LL: | 4.25 in |
| BD: | 5.88 | AG: | 8.5 |
| BE: | 0.38 in | D: | 4.5 |
| G: | 3.26 | I: | 6.1 in |
Technical Specifications
| Bore Code: | 26 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Model Code: | 42YF | Gear Type: | Worm |
| Output Diameter (in): | 1.625 in | Product Type: | Right Angle |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.2 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

