How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AA: | 14 |
| V: | 2.75 in | AB: | 6.38 |
| AJ: | 5.88 | G: | 3.26 |
| AK: | 4.5 | H: | 0.53 in |
| T: | 1.625 | P: | 3.69 in |
| D: | 4.5 | BF: | 0.41 |
| AF: | 0.38 | AE2: | 0.63 |
| AG: | 8.5 | LL: | 4.25 in |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | BD: | 5.88 |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Ratio: | 15:1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 9.3 | Center Distance (in): | 4.25 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Bore Code: | 26 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Model Code: | 42YF | Output RPM: | 117 |
| Output Diameter (in): | 1.625 in | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

