How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.63 |
| D: | 4.5 | BE: | 0.38 in |
| AJ: | 5.88 | LL: | 4.25 in |
| G: | 3.26 | V: | 2.75 in |
| AG: | 8.5 | AA: | 14 |
| H: | 0.53 in | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| I: | 6.1 in | T: | 1.625 |
| AF: | 0.38 | BF: | 0.41 |
| AK: | 4.5 | AB: | 6.38 |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Bore Code: | 26 | Model Code: | 42YF |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Assembly: | YF-1 | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 9.3 |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

