How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.63 |
| AB: | 6.38 | LL: | 4.25 in |
| H: | 0.53 in | I: | 6.1 in |
| AF: | 0.38 | G: | 3.26 |
| AJ: | 5.88 | AG: | 8.5 |
| AK: | 4.5 | V: | 2.75 in |
| LQ: | 6.45 in | P: | 3.69 in |
| D: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| AA: | 14 | T: | 1.625 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.24 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Input RPM: | 1,750 | Bore Code: | 26 |
| Model Code: | 42YF | Output Shaft Direction: | 1 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

