How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AK: | 4.5 | LL: | 4.25 in |
| LQ: | 6.45 in | AA: | 14 |
| V: | 2.75 in | BF: | 0.41 |
| I: | 6.1 in | G: | 3.26 |
| AJ: | 5.88 | AF: | 0.38 |
| BD: | 5.88 | AB: | 6.38 |
| H: | 0.53 in | BE: | 0.38 in |
| AE2: | 0.63 | D: | 4.5 |
Technical Specifications
| Input Style: | C-Face Quill | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.2 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Model Code: | 42YF | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Bore Code: | 26 |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.625 in |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

