How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | BD: | 5.88 |
| I: | 6.1 in | V: | 2.75 in |
| H: | 0.53 in | AB: | 6.38 |
| BF: | 0.41 | P: | 3.69 in |
| LL: | 4.25 in | D: | 4.5 |
| AF: | 0.38 | AE2: | 0.63 |
| AG: | 8.5 | G: | 3.26 |
| T: | 1.625 | AK: | 4.5 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| AA: | 14 | BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Series Code: | OE |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

