How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| AJ: | 5.88 | BE: | 0.38 in |
| AB: | 6.38 | T: | 1.625 |
| H: | 0.53 in | G: | 3.26 |
| P: | 3.69 in | V: | 2.75 in |
| BD: | 5.88 | LL: | 4.25 in |
| AA: | 14 | I: | 6.1 in |
| AE2: | 0.63 | D: | 4.5 |
| BF: | 0.41 | AK: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Ratio: | 40:1 | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Bore Code: | 26 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 4.2 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

