How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | AE2: | 0.63 |
| AG: | 8.5 | AF: | 0.38 |
| AK: | 4.5 | P: | 3.69 in |
| BD: | 5.88 | D: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
| AA: | 14 | H: | 0.53 in |
| LQ: | 6.45 in | LL: | 4.25 in |
| I: | 6.1 in | AB: | 6.38 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | 42YF | Gear Type: | Worm |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Ratio Range: | 5:1 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.625 in |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Motor Frame Size: | 56C | Output RPM: | 339 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 15.5 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Bore Code: | 26 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

