How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AA: | 14 |
| LL: | 4.25 in | BD: | 5.88 |
| AG: | 8.5 | T: | 1.625 |
| H: | 0.53 in | G: | 3.26 |
| BE: | 0.38 in | BF: | 0.41 |
| V: | 2.75 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AF: | 0.38 | D: | 4.5 |
| AE2: | 0.63 | LQ: | 6.45 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Output Diameter (in): | 1.625 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Bore Code: | 26 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 15.5 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

