How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AK: | 4.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| T: | 1.625 | G: | 3.26 |
| H: | 0.53 in | AE2: | 0.63 |
| BE: | 0.38 in | BF: | 0.41 |
| AA: | 14 | LL: | 4.25 in |
| D: | 4.5 | P: | 3.69 in |
| AG: | 8.5 | LQ: | 6.45 in |
| AF: | 0.38 | AJ: | 5.88 |
| AB: | 6.38 | BD: | 5.88 |
Technical Specifications
| Assembly: | YF-1 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Model Code: | 42YF |
| Output RPM: | 35 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 0.625 | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 26 | Input HP @ 1750 RPM: | 3.39 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

