How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | G: | 3.26 |
| P: | 3.69 in | AJ: | 5.88 |
| AG: | 8.5 | H: | 0.53 in |
| AE2: | 0.63 | AK: | 4.5 |
| AB: | 6.38 | AA: | 14 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AF: | 0.38 | BF: | 0.41 |
| LL: | 4.25 in | I: | 6.1 in |
| D: | 4.5 | T: | 1.625 |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Series Code: | OE | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 2.7 | Output RPM: | 29.2 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.625 in |
| Model Code: | 42YF | Bore Code: | 26 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

