How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | LQ: | 6.45 in |
| AJ: | 5.88 | AB: | 6.38 |
| V: | 2.75 in | LL: | 4.25 in |
| BD: | 5.88 | AG: | 8.5 |
| BE: | 0.38 in | AF: | 0.38 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| H: | 0.53 in | BF: | 0.41 |
| AE2: | 0.63 | AK: | 4.5 |
| T: | 1.625 | G: | 3.26 |
| I: | 6.1 in | AA: | 14 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 14.1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 26 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Output Diameter (in): | 1.625 in | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

